IESNA:LM-63-2002
[TEST]P1645116
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2B-830-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 63W 80CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (32) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.53A 63.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7818.8
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 63.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
942.1 955.6 981.9 1009.3 1048.0 1104.0 1177.9 1256.9 1326.4 1404.2 1478.2 1571.7 1671.4 1771.7 1860.7 
1958.2 2069.1 2187.9 2359.8 2545.2 2693.1 2800.6 2888.0 2933.9 2829.2 2539.6 2037.2 1161.7 503.6 233.0 164.7 
124.9 79.5 53.8 28.6 0.0 0.0 
942.1 954.5 979.7 1007.1 1048.0 1102.9 1173.5 1256.4 1329.2 1402.0 1484.9 1574.5 1679.3 1777.3 1865.8 
1964.4 2074.7 2200.7 2378.9 2562.6 2707.6 2813.5 2905.9 2939.5 2838.7 2553.1 2041.7 1153.9 504.7 236.4 167.5 
128.8 79.5 55.5 29.7 0.0 0.0 
942.1 953.9 977.4 1007.7 1049.1 1102.9 1169.5 1250.2 1323.6 1396.4 1477.6 1570.0 1671.4 1771.7 1864.7 
1956.0 2061.3 2206.9 2387.8 2591.1 2772.1 2898.6 2995.0 3064.4 3009.6 2758.6 2254.5 1438.4 635.7 292.9 195.5 
142.8 94.7 64.4 33.6 0.6 0.0 
942.1 957.3 980.2 1009.3 1050.8 1101.8 1162.3 1235.6 1312.4 1381.8 1464.2 1551.5 1656.3 1757.1 1868.0 
1962.7 2064.1 2201.9 2374.9 2596.7 2841.0 3040.9 3213.4 3348.4 3383.2 3217.9 2809.0 2003.6 988.6 427.9 245.3 
170.3 113.7 72.3 33.0 0.6 0.0 
942.1 956.1 978.0 1007.7 1051.4 1103.4 1160.0 1221.1 1292.8 1367.3 1441.8 1532.5 1636.7 1734.7 1849.5 
1955.4 2055.7 2182.2 2366.5 2603.5 2898.1 3170.3 3475.0 3698.5 3874.9 3889.5 3599.9 2970.9 1922.9 821.1 
377.5 233.0 142.3 81.8 39.2 1.1 0.0 
942.1 955.6 975.7 1006.5 1049.7 1101.8 1153.9 1211.0 1273.7 1347.1 1419.9 1501.7 1592.4 1696.1 1800.8 
1909.5 2029.9 2167.7 2345.8 2587.8 2902.6 3266.1 3626.3 3979.7 4330.3 4564.5 4593.6 4214.9 3406.7 2113.4 
823.4 291.8 151.8 86.3 34.2 1.7 0.0 
942.1 955.6 975.2 1004.9 1046.3 1098.4 1155.0 1213.2 1272.6 1340.4 1414.3 1491.1 1569.5 1663.0 1780.6 
1903.3 1998.5 2112.8 2278.6 2493.1 2781.6 3135.6 3542.8 4016.1 4512.9 4971.7 5291.5 5312.2 4934.1 4023.4 
2691.4 1287.7 371.9 159.6 67.2 7.3 0.0 
942.1 955.0 974.1 1003.7 1044.6 1095.6 1153.3 1212.7 1275.4 1338.1 1416.6 1491.1 1567.2 1658.0 1778.4 
1892.1 1983.4 2093.7 2255.6 2470.7 2757.5 3108.1 3508.1 3976.9 4480.4 4950.9 5286.5 5341.9 4985.1 4069.3 
2787.7 1517.4 440.8 170.3 66.7 7.8 0.0 
942.1 953.9 970.1 997.6 1037.4 1086.6 1144.9 1208.2 1269.8 1335.9 1410.4 1488.8 1560.5 1649.0 1754.9 
1858.5 1933.6 2052.3 2233.8 2474.6 2778.8 3125.5 3500.8 3907.4 4332.6 4752.7 5046.2 5141.4 4865.8 3966.8 
2837.6 1807.5 884.4 255.4 93.5 19.6 0.0 
942.1 949.4 963.4 986.9 1023.9 1069.3 1121.4 1176.3 1237.9 1299.5 1362.2 1421.0 1481.5 1547.6 1633.9 
1715.1 1803.0 1961.6 2185.0 2469.0 2796.7 3165.8 3550.6 3934.9 4347.7 4670.9 4854.6 4824.4 4320.8 3458.2 
2586.7 1609.2 663.2 225.7 102.5 31.4 0.0 
942.1 943.3 953.9 974.1 1006.0 1043.5 1088.9 1134.8 1180.2 1226.7 1276.5 1315.7 1361.7 1408.7 1472.6 
1539.8 1645.6 1819.8 2062.9 2362.0 2722.2 3131.7 3570.2 4036.8 4460.3 4704.5 4710.7 4318.6 3435.8 2499.8 
1647.3 848.6 333.3 137.2 52.1 17.4 0.0 
942.1 946.6 955.0 974.1 1004.3 1043.5 1081.0 1125.3 1166.2 1208.2 1248.0 1281.0 1318.0 1360.5 1417.7 
1488.3 1609.2 1781.8 2001.3 2270.2 2591.7 2958.6 3339.5 3707.5 3961.2 4029.5 3869.9 3417.9 2586.1 1787.9 
1110.7 548.4 234.1 107.5 45.9 15.7 0.0 
942.1 939.9 947.2 965.1 993.7 1029.0 1067.6 1107.9 1144.3 1180.2 1212.7 1237.3 1268.7 1309.0 1366.7 
1453.5 1569.5 1700.0 1845.6 2015.3 2231.5 2471.8 2725.0 2962.5 3092.5 3076.8 2908.7 2495.9 1864.7 1230.6 
723.7 351.8 175.9 90.7 48.2 23.5 0.0 
942.1 943.3 948.9 965.1 994.2 1029.0 1064.8 1097.8 1125.9 1147.7 1168.4 1187.5 1214.9 1253.6 1279.3 
1282.1 1259.2 1209.9 1135.9 1050.8 980.8 946.6 914.7 836.3 703.5 546.1 410.0 312.6 244.8 208.4 181.5 152.4 
123.2 98.6 68.3 34.7 0.0 
942.1 942.1 946.6 962.3 990.9 1022.2 1051.4 1073.2 1087.8 1097.8 1107.4 1102.9 1082.2 1042.4 982.5 
902.4 802.1 689.0 582.5 499.6 434.7 388.2 352.3 324.3 301.9 278.9 256.5 236.9 218.4 202.2 181.5 158.0 129.4 
101.4 68.3 30.2 0.0 
942.1 945.5 950.0 966.2 992.5 1018.3 1033.4 1040.2 1047.4 1046.9 1029.0 992.0 933.7 859.2 764.6 
663.2 576.9 512.0 463.8 426.3 392.6 363.5 338.9 321.0 307.5 291.3 270.0 248.1 231.3 210.6 181.5 151.8 122.1 89.1 
56.0 11.8 0.0 
942.1 945.5 952.8 968.5 991.4 1006.5 1011.6 1017.7 1016.6 996.5 951.7 887.2 797.1 699.6 610.0 548.4 
508.6 477.2 446.4 418.4 385.9 356.8 342.8 336.1 327.7 309.2 285.1 266.6 266.6 254.3 222.4 186.0 140.0 105.3 59.4 5.0 
0.0 
942.1 939.3 950.0 966.2 982.5 988.1 994.8 1000.9 985.3 938.8 873.2 783.6 682.2 598.8 541.6 500.8 
466.6 434.1 399.9 365.2 354.0 350.1 350.6 353.4 346.2 327.1 307.5 301.3 321.0 320.4 311.4 254.3 201.6 147.3 79.0 2.8 
0.0 
942.1 937.7 950.0 969.6 979.7 981.3 990.3 990.3 958.9 899.0 813.9 717.5 628.5 561.8 511.4 468.3 
429.1 386.5 350.1 337.8 330.5 328.8 334.4 340.0 331.6 317.6 303.6 317.6 328.2 320.4 295.2 241.4 198.8 147.3 75.1 1.1 
0.0 
942.1 938.2 953.3 975.7 981.3 982.5 991.4 981.3 937.1 866.5 776.9 681.7 602.7 541.1 485.6 436.9 
392.6 349.5 330.5 320.4 316.5 317.0 325.4 329.4 318.2 303.6 298.5 318.7 314.8 305.8 269.4 225.7 183.7 138.9 67.2 0.0 
0.0 
942.1 931.5 948.3 970.7 976.9 978.5 987.5 972.4 925.3 849.2 763.5 666.5 588.1 526.5 466.6 411.7 
364.6 329.9 316.5 308.6 306.9 309.7 315.9 319.8 314.2 309.7 315.4 340.0 334.4 305.8 257.7 213.4 167.5 116.5 54.9 0.0 
0.0 
942.1 929.2 945.5 967.9 974.6 976.9 984.7 970.1 922.5 852.5 759.5 662.6 588.7 524.3 462.7 408.9 
360.7 327.1 313.7 305.8 304.7 306.9 313.1 316.5 312.6 310.3 315.9 337.8 329.9 297.4 250.9 208.9 162.4 108.1 50.4 0.0 
0.0 
